??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1100.800 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1100, EH 1103 - Base Plates suitable for Pallets DIN 55201
Bill of material
1100.800 Base Plate
BESTNR
Ref. No.
1100.800
A1XA2
500x500 mm
C
60 mm
D
20 mm
L1
200 mm
L2
40
L3
200 mm
L4
200 mm
Y
12
TN
T-Slot
7x7
G
Weight
84000 g
SYSTEM
System
V70
Embedded user actions